GPIO and HSIO support SLVS transmitter with external terminations. The following illustration shows an example of SLVSE implementation. This implementation requires 100 Ω, 82 Ω, and 18 Ω external termination. Additionally, all driver output levels in the implementation are level-shifted by approximately 18%.