This example will present how to use the TMR4 peripheral in One-Shot mode to stop TMR2 if an external pin is pulled to GND for more than the desired period.
The application will blink the LED0 with a rate of Timer2 Period (100 ms) and, if the external pin RC7 is pulled down for more than the Timer4 Period (500 ms), the LED0 will stop blinking.