Control A
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
LOWTOUTEN | INACTOUT[1:0] | SCLSM | SPEED[1:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
SEXTTOEN | MEXTTOEN | SDAHOLD[1:0] | PINOUT | ||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RUNSTDBY | MODE[2:0] | ENABLE | SWRST | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
SCL Low Time-Out
This bit enables the SCL low time-out. If SCL is held low for 25ms-35ms, the host will release its clock hold, if enabled, and complete the current transaction. A stop condition will automatically be transmitted.
INTFLAG.SB or INTFLAG.MB will be set as normal, but the clock hold will be released. The STATUS.LOWTOUT and STATUS.BUSERR status bits will be set.
This bit is not synchronized.
Value | Description |
---|---|
0 | Time-out disabled. |
1 | Time-out enabled. |
Inactive Time-Out
If the inactive bus time-out is enabled and the bus is inactive for longer than the time-out setting, the bus state logic will be set to idle. An inactive bus arise when either an I2C host or client is holding the SCL low.
Enabling this option is necessary for SMBus compatibility, but can also be used in a non-SMBus set-up.
Calculated time-out periods are based on a 100kHz baud rate.
These bits are not synchronized.
Value | Name | Description |
---|---|---|
0x0 | DIS | Disabled |
0x1 | 55US | 5-6 SCL cycle time-out (50-60µs) |
0x2 | 105US | 10-11 SCL cycle time-out (100-110µs) |
0x3 | 205US | 20-21 SCL cycle time-out (200-210µs) |
SCL Clock Stretch Mode
This bit controls when SCL will be stretched for software interaction.
This bit is not synchronized.
Value | Description |
---|---|
0 | SCL stretch according to Figure 1. |
1 | SCL stretch only after ACK bit, Figure 2. |
Transfer Speed
These bits define bus speed.
These bits are not synchronized.
Value | Description |
---|---|
0x0 | Standard-mode (Sm) up to 100 kHz and Fast-mode (Fm) up to 400 kHz |
0x1 | Fast-mode Plus (Fm+) up to 1 MHz |
0x2 | High-speed mode (Hs-mode) up to 3.4 MHz |
0x3 | Reserved |
Client SCL Low Extend Time-Out
This bit enables the client SCL low extend time-out. If SCL is cumulatively held low for greater than 25ms from the initial START to a STOP, the host will release its clock hold if enabled, and complete the current transaction. A STOP will automatically be transmitted.
SB or MB will be set as normal, but CLKHOLD will be release. The MEXTTOUT and BUSERR status bits will be set.
This bit is not synchronized.
Value | Description |
---|---|
0 | Time-out disabled |
1 | Time-out enabled |
Host SCL Low Extend Time-Out
This bit enables the host SCL low extend time-out. If SCL is cumulatively held low for greater than 10ms from START-to-ACK, ACK-to-ACK, or ACK-to-STOP the host will release its clock hold if enabled, and complete the current transaction. A STOP will automatically be transmitted.
SB or MB will be set as normal, but CLKHOLD will be released. The MEXTTOUT and BUSERR status bits will be set.
This bit is not synchronized.
Value | Description |
---|---|
0 | Time-out disabled |
1 | Time-out enabled |
SDA Hold Time
These bits define the SDA hold time with respect to the negative edge of SCL.
These bits are not synchronized.
Value | Name | Description |
---|---|---|
0x0 | DIS | Disabled |
0x1 | 75NS | 50-100ns hold time |
0x2 | 450NS | 300-600ns hold time |
0x3 | 600NS | 400-800ns hold time |
Pin Usage
This bit set the pin usage to either two- or four-wire operation:
This bit is not synchronized.
Value | Description |
---|---|
0 | 4-wire operation disabled. |
1 | 4-wire operation enabled. |
Run in Standby
This bit defines the functionality in standby sleep mode.
This bit is not synchronized.
Value | Description |
---|---|
0 | GCLK_SERCOMx_CORE is disabled and the I2C host will not operate in standby sleep mode. |
1 | GCLK_SERCOMx_CORE is enabled in all sleep modes. |
Operating Mode
These bits must be written to 0x5 to select the I2C host serial communication interface of the SERCOM.
These bits are not synchronized.
Enable
Due to synchronization, there is delay from writing CTRLA.ENABLE until the peripheral is enabled/disabled. The value written to CTRL.ENABLE will read back immediately and the Synchronization Enable Busy bit in the Synchronization Busy register (SYNCBUSY.ENABLE) will be set. SYNCBUSY.ENABLE will be cleared when the operation is complete.
This bit is not enable-protected.
Value | Description |
---|---|
0 | The peripheral is disabled or being disabled. |
1 | The peripheral is enabled. |
Software Reset
Writing '0' to this bit has no effect.
Writing '1' to this bit resets all registers in the SERCOM, except DBGCTRL, to their initial state, and the SERCOM will be disabled.
Writing '1' to CTRLA.SWRST will always take precedence, meaning that all other writes in the same write-operation will be discarded. Any register write access during the ongoing reset will result in an APB error. Reading any register will return the reset value of the register.
Due to synchronization there is a delay from writing CTRLA.SWRST until the reset is complete. CTRLA.SWRST and SYNCBUSY.SWRST will both be cleared when the reset is complete.
This bit is not enable-protected.
Value | Description |
---|---|
0 | There is no reset operation ongoing. |
1 | The reset operation is ongoing. |