After power or user reset, the BOD33 and BOD12 register values are loaded from the NVM User Page.
The BOD33 is enabled by writing a '1' to the Enable bit in the BOD control register (BOD33.ENABLE). The BOD33 is disabled by writing a '0' to the BOD33.ENABLE.