Table 1. Operating
Conditions
Symbol |
Parameters |
Conditions |
Min. |
Typ. |
Max. |
Unit |
VCC |
Power Supply |
All power modes |
1.8 |
3 |
3.63 |
V |
Vin
|
Input voltage range |
|
0 |
- |
Vcc |
V |
Vout |
Output voltage range |
|
0.15 |
- |
Vcc-0.15 |
V |
Cload |
Maximum capacitance load |
|
- |
- |
50 |
pF |
Rload
(1) |
Minimum resistive load |
Output Range[0.15V;Vcc-0.15V] |
3.5 |
- |
- |
kΩ |
Output Range[0.3V;Vcc-0.3V] |
0.5 |
- |
- |
Iload(1) |
DC output current load |
Output Range[0.15V;Vcc-0.15V] |
- |
- |
1 |
mA |
Output Range[0.3V;Vcc-0.3V] |
- |
- |
6.9 |
Note: 1. These values are based on simulation. They are not covered
by production test limits or characterization.
Table 2. Power
Consumption(1)
Symbol |
Parameters |
Conditions |
Ta |
Min. |
Typ. |
Max. |
Unit |
IDD |
DC supply current (Voltage Doubler
OFF) |
Mode 3,VCC =3.3V |
Max 125°C Typ 25°C |
- |
235 |
415 |
μA |
Mode 2,VCC =3.3V |
- |
94 |
173 |
Mode 1,VCC =3.3V |
- |
26 |
50 |
Mode 0 ,VCC =3.3V |
- |
7 |
14 |
Voltage Doubler consumption |
VCC =3.3V |
- |
0.70 |
1.5 |
Note: 1. These values are based on simulation. They are not covered
by production test limits or characterization.