CCx

Channel x Compare/Capture Value, 8-bit Mode

  0x1C + x*0x01 [x=0..1] 8 Write-Synchronized 0x00   2 -1

Channel x Compare/Capture Value, 8-bit Mode

Bit  7 6 5 4 3 2 1 0  
  CC[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 7:0 – CC[7:0]: Channel x Compare/Capture Value

Channel x Compare/Capture Value

These bits contain the compare/capture value in 8-bit TC mode. In Match frequency (MFRQ) or Match PWM (MPWM) waveform operation (WAVE.WAVEGEN), the CC0 register is used as a period register.