Interrupt Enable Set
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DATARDY | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Data Ready Interrupt Enable
Writing a '1' to this bit will set the Data Ready Interrupt Enable bit, which enables the corresponding interrupt request.
Value | Description |
---|---|
0 | The DATARDY interrupt is disabled. |
1 | The DATARDY interrupt is enabled. |