Features
- CPU reset extension
- Debugger probe detection (Cold- and Hot-Plugging)
- 32-bit cyclic redundancy check (CRC32) of any memory accessible through the bus
matrix
- ARM®
CoreSight™ compliant device identification
- Two debug communications channels
- Two Boot communications
channels
- Debug access port security filter
- Onboard memory built-in self-test (MBIST)