PID0

Peripheral Identification 0

  0x1FE0 32 - 0x000000D0  

Peripheral Identification 0

Bit  31 30 29 28 27 26 25 24  
                   
Access                   
Reset                   
Bit  23 22 21 20 19 18 17 16  
                   
Access                   
Reset                   
Bit  15 14 13 12 11 10 9 8  
                   
Access                   
Reset                   
Bit  7 6 5 4 3 2 1 0  
  PARTNBL[7:0]  
Access  R R R R R R R R  
Reset  0 0 0 0 0 0 0 0  

Bits 7:0 – PARTNBL[7:0]: Part Number Low

Part Number Low

These bits will always return 0xD0 when read, indicating that this device implements a DSU module instance.