The Power Domain Controller provides several ways of how power domains are handled while the device is in Standby mode or entering Standby mode:
When entering Standby mode, the power domain PDSW is set in retention state. This allows for very low power consumption while retaining all the logic content of these power domains. When exiting Standby mode, all power domains are set back to active state.
Static Power Domain Gating is a technique that allows to automatically turn off the PDSW power domain supply when not used while keeping PDAO powered up.
SleepWalking is the capability for a device in Standby Sleep mode, to temporarily wake-up clocks for a peripheral to perform a task without waking-up the CPU. The SleepWalking feature has been expanded to control power gating in addition to clock gating. The power domain PDSW can be automatically controlled (active or retention state) depending on peripheral requirements (PDCFG bit from the STDBYCFG register).
The static and dynamic power gating features are fully transparent for the user.
Power Domain State | ||
---|---|---|
Sleep Mode | PDSW | PDAO |
Active | active | active |
Idle | active | active |
Standby - At least one peripheral from PDSW with RUNSTDBY = 1 OR PDCFG = 1 | active (1) | active |
Standby - No peripheral from PDSW with RUNSTDBY = 1 | retention | active |
Off | off | off |