Peripheral Write Protection Status C
Reading the STATUSC register returns the peripheral write protection status:
Value | Description |
---|---|
0 | Peripheral is not write protected. |
1 | Peripheral is write protected. |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TRAM | OPAMP | CCL | TRNG | PTC | DAC | ||||
Access | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADC | TC2 | TC1 | TC0 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS | ||
Access | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Peripheral TRAM Write Protection Status
Peripheral OPAMP Write Protection Status
Peripheral CCL Write Protection Status
Peripheral TRNG Write Protection Status
Peripheral PTC Write Protection Status
Peripheral DAC Write Protection Status
Peripheral ADC Write Protection Status
Peripheral TCn Write Protection Status [n = 2..0]
Peripheral SERCOMn Write Protection Status [n = 2..0]
Peripheral EVSYS Write Protection Status