Period Buffer Value, 8-bit Mode
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PERBUF[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |
Period Buffer Value
These bits hold the value of the period buffer register. The value is copied to PER register on UPDATE condition.