END

CoreSight ROM Table End

  0x1008 32 - 0x00000000  

CoreSight ROM Table End

Bit  31 30 29 28 27 26 25 24  
  END[31:24]  
Access  R R R R R R R R  
Reset  0 0 0 0 0 0 0 0  
Bit  23 22 21 20 19 18 17 16  
  END[23:16]  
Access  R R R R R R R R  
Reset  0 0 0 0 0 0 0 0  
Bit  15 14 13 12 11 10 9 8  
  END[15:8]  
Access  R R R R R R R R  
Reset  0 0 0 0 0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  END[7:0]  
Access  R R R R R R R R  
Reset  0 0 0 0 0 0 0 0  

Bits 31:0 – END[31:0]: End Marker

End Marker

Indicates the end of the CoreSight ROM table entries.