Window Control
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WINTSEL0[1:0] | WEN0 | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Window 0 Interrupt Selection
These bits configure the interrupt mode for the comparator window 0 mode.
Value | Name | Description |
---|---|---|
0x0 | ABOVE | Interrupt on signal above window |
0x1 | INSIDE | Interrupt on signal inside window |
0x2 | BELOW | Interrupt on signal below window |
0x3 | OUTSIDE | Interrupt on signal outside window |
Window 0 Mode Enable
Value | Description |
---|---|
0 | Window mode is disabled for comparators 0 and 1. |
1 | Window mode is enabled for comparators 0 and 1. |