General Operating Ratings
The device must operate within the ratings listed in the following table for all other electrical characteristics and typical characteristics of the device to be valid.
Table 1.
General Operating Conditions
Symbol
Description
Min.
Typ.
Max.
Units
V
DDIO
I/O supply voltage
1.8
3.3
3.63
V
V
DDANA
Analog supply voltage
1.8
3.3
3.63
V
T
A
Temperature range
-40
25
125
°C
T
J
Junction temperature
-
-
145
°C
Parent topic:
AEC-Q100 Grade (-40°C to 125°C) Electrical Characteristics