Features
- 0.4-32 MHz Crystal Oscillator (XOSC)
- Tunable gain control
- Programmable start-up time
- Crystal or external input clock
on XIN I/O
- Clock
failure detection with safe clock switch
- Clock
failure event output
- 16 MHz
Internal Oscillator (OSC16M)
- Fast startup
- 4, 8, 12 or 16 MHz output
frequencies available
- Ultra Low-Power Digital Frequency Locked Loop (DFLLULP)
- Operates as a frequency multiplier
against a known frequency in closed loop mode
- Optional frequency dithering
- Fractional Digital Phase Locked Loop
(FDPLL96M)
- 32 MHz to 96 MHz output
frequency
- 32 kHz to 2MHz reference
clock
- A selection of sources for the
reference clock
- Adjustable proportional integral
controller
- Fractional part used to achieve
1/16th of reference clock step