Interrupt Flag Status and Clear
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DRP | ERR | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Data Remanence Prevention Complete Interrupt
This flag is set when the data remanence prevention routine has completed, and an interrupt request will be generated if INTENCLR.DRP/INTENSET.DRP is one.
Writing a zero to this bit has no effect.
Writing a one to this bit clears the data remanence prevention complete interrupt flag.
Value | Description |
---|---|
0 | Data remanence prevention complete interrupt is disabled. |
1 | Data remanence prevention complete interrupt is enabled. |
TrustRAM Read Error Interrupt
This flag is set when an error is detected in the TrustRAM readout, and an interrupt request will be generated if INTENCLR.ERR/INTENSET.ERR is one.
Writing a zero to this bit has no effect.
Writing a one to this bit clears the TrustRAM read error interrupt flag.
Value | Description |
---|---|
0 | TrustRAM read error interrupt is disabled. |
1 | TrustRAM read error interrupt is enabled. |