SERCOM I2C includes the following features:
- Host or Client Operation
- Can be used with DMA
- Philips I2C Compatible
- SMBus Compatible
- PMBus™ Compatible
- Support of 100 kHz and 400 kHz, 1 MHz
and 3.4 MHz I2C mode
- 4-Wire Operation Supported
- Physical interface includes:
- Slew-rate limited outputs
- Filtered inputs
- Client Operation:
- Operation in all Sleep modes
- Wake-up on address match
- 7-bit and 10-bit Address match in
hardware for:
-
- Unique address and/or 7-bit
general call address
- Address range
- Two unique addresses can be
used with DMA