Features
- Advanced Encryption Standard
(AES), compliant with FIPS Publication 197
- Encryption with 128-bit
cryptographic key
- Decryption with 128-bit
cryptographic key
- Secure Hash Algorithm 2
(SHA-256), compliant with FIPS Pub 180-4
- Accelerates message
schedule and inner compression loop
- Galois Counter Mode (GCM)
encryption using AES engine and authentication
- Accelerates the GF(2128)
multiplication for AES-GCM hash function