Error (ERR):
Generated when one of the interrupt flag registers bits is set
Writing a '1' to an Event Output bit in the Event Control
Register (EVCTRL.ERREO) enables the corresponding output event. Writing a '0' to this
bit disables the corresponding output event.