CID1

Component Identification 1

  0x1FF4 32 - 0x00000010  

Component Identification 1

Bit  31 30 29 28 27 26 25 24  
                   
Access                   
Reset                   
Bit  23 22 21 20 19 18 17 16  
                   
Access                   
Reset                   
Bit  15 14 13 12 11 10 9 8  
                   
Access                   
Reset                   
Bit  7 6 5 4 3 2 1 0  
  CCLASS[3:0] PREAMBLE[3:0]  
Access  R R R R R R R R  
Reset  0 0 0 1 0 0 0 0  

Bits 7:4 – CCLASS[3:0]: Component Class

Component Class

These bits will always return 0x1 when read indicating that this ARM CoreSight component is ROM table (refer to the ARM Debug Interface v5 Architecture Specification at http://www.arm.com).

Bits 3:0 – PREAMBLE[3:0]: Preamble

Preamble

These bits will always return 0x00 when read.