Interrupt Enable Set in COUNT32 mode (CTRLA.MODE=0)
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
OVF | TAMPER | CMP0 | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PER7 | PER6 | PER5 | PER4 | PER3 | PER2 | PER1 | PER0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Overflow Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Overflow Interrupt Enable bit, which enables the Overflow interrupt.
Value | Description |
---|---|
0 | The Overflow interrupt is disabled. |
1 | The Overflow interrupt is enabled. |
Tamper Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Tamper Interrupt Enable bit, which enables the Tamper interrupt.
Value | Description |
---|---|
0 | The Tamper interrupt is disabled. |
1 | The Tamper interrupt is enabled. |
Compare 0 Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Compare 0 Interrupt Enable bit, which enables the Compare 0 interrupt.
Value | Description |
---|---|
0 | The Compare 0 interrupt is disabled. |
1 | The Compare 0 interrupt is enabled. |
Periodic Interval n Interrupt Enable [n = 7..0]
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Periodic Interval n Interrupt Enable bit, which enables the Periodic Interval n interrupt.
Value | Description |
---|---|
0 | Periodic Interval n interrupt is disabled. |
1 | Periodic Interval n interrupt is enabled. |