SCALER

Scaler n

  0x0C + n*0x01 [n=0..1] 8 PAC Write-Protection 0x00   2

Scaler n

Bit  7 6 5 4 3 2 1 0  
      VALUE[5:0]  
Access      R/W R/W R/W R/W R/W R/W  
Reset      0 0 0 0 0 0  

Bits 5:0 – VALUE[5:0]: Scaler Value

Scaler Value

These bits define the scaling factor for channel n of the VDD voltage scaler. The output voltage, VSCALE, is:

VSCALE=VDDVALUE+164