Conditions | CPU Fmax (MHz) | |||
---|---|---|---|---|
0WS | 1WS | 2WS | ||
PL0 (-40/85°C) (-40/125°C) |
VDDIO>1.8 V | 6 | 8 | 8 |
VDDIO>2.7 V | 7.5 | 8 | 8 | |
PL2 (-40/85°C) (-40/125°C) |
VDDIO>1.8 V | 14 | 28 | 32 |
VDDIO>2.7 V | 14 | 32 | 32 |
Symbol | Parameter | Typ. | Units |
---|---|---|---|
IDDNVM | Maximum current (peak) during whole programming or erase operation | 10 | mA |
Symbol | Parameter | Conditions | Min. | Typ. | Units |
---|---|---|---|---|---|
RetNVM25k | Retention after up to 25k | Average ambient 55°C | 10 | 50 | Years |
RetNVM2.5k | Retention after up to 2.5k | Average ambient 55°C | 20 | 100 | Years |
RetNVM100 | Retention after up to 100 | Average ambient 55°C | 25 | >100 | Years |
CycNVM | Cycling Endurance(2) | -40°C < Ta
< 85°C -40°C < Ta < 125°C |
25K | 100K | Cycles |
Cycling Endurance using Tamper Erase | 50 | 100 | Cycles |