Symbol | Parameter | Min. | Typ. | Max. | Unit | |
---|---|---|---|---|---|---|
FIN | Input Clock Frequency | 32 | - | 33 | kHz | |
FOUT | Output Clock Frequency | PL2 | - | - | 32 | MHz |
PL0 | - | - | 8 | |||
FOUT drift | Output Clock Frequency drift(2) | PL0, Fin = 32768 Hz 50 ppm Fout = 8 MHz | -3.8 | - | 3.2 | % |
PL2, Fin = 32768 Hz 50 ppm Fout = 32 MHz | -3.2 | - | 3.4 | |||
Jp | Period jitter (cycle to cycle jitter)(2) | PL0, Fin= 32 kHz 50 ppm, Fout = 8 MHz | -4 | - | 4 | % |
PL2, Fin= 32 kHz 50 ppm, Fout = 32 MHz | -4.3 | - | 4.3 | |||
tLOCK | Lock Time | After startup, time to get lock signal Fin = 32768 Hz, Fout = 8MHz,
PL0 Binary Search mode enabled |
- | 362 | - | µs |
After startup, time to get lock signal Fin = 32768 Hz, Fout = 32 MHz,
PL2 Binary Search mode enabled |
- | 362 | - | µs | ||
Duty | Duty cycle(1) | 40 | 50 | 60 | % |
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
FIN | Input Clock Frequency | 32 | 33 | kHz | ||
FOUT | Output Clock Frequency | PL0 | - | - | 4.88 | MHz |
PL2 | - | - | 26.78 | |||
FOUT drift | Output Clock Frequency drift (2) | PL0, FIN = 32 kHz, FOUT = 4.88 MHz | -16.3 | 38.9 | % | |
PL2, FIN = 32 kHz, FOUT = 26.78 MHz | -8.7 | 16.3 | ||||
Jp |
Period Jitter(2)(3) (cycle to cycle jitter) |
PL0, FIN = 32 kHz, FOUT = 4.88 MHz | -7.8 | - | 8.1 | % |
PL2, FIN = 32 kHz, FOUT = 26.78 MHz | -5.0 | - | 4.6 | |||
tLOCK | Lock Time |
After startup, time to get lock signal FIN = 32 kHz, FOUT = 4.88 MHz, PL0 Binary Search mode enabled |
- | 362 | - | µs |
After startup, time to get lock signal FIN = 32 kHz, FOUT = 26.78 MHz, PL2 Binary Search mode enabled |
- | 362 | - | µs | ||
Duty | Duty Cycle (1) | 40 | 50 | 60 | % |
Symbol | Parameters | Conditions | Ta | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|---|
IDD | Current Consumption | Fout = 8 MHz (PL0) - VCC = 3.3V | Max 85°C Typ 25°C | - | 33 | 93 | µA |
Fout = 32 MHz (PL2) - VCC = 3.3V | - | 144 | 223 |