|
0x60 |
32 |
PAC Write-Protection,
Enable-Protected |
0x00000000 |
|
|
Debounce Enable of
Tamper Input INn [n=0..3]
Note: Debounce feature does not apply to the Active Layer Protection mode
(TAMPCTRL.INACT = ACTL).
Value | Description |
---|
0 |
Debouncing is disabled for Tamper input
INn |
1 |
Debouncing is enabled for Tamper input
INn |
Tamper Level Select
of Tamper Input INn [n=0..3]
Note: Tamper Level feature does not apply to the Active Layer Protection mode
(TAMPCTRL.INACT = ACTL).
Value | Description |
---|
0 |
A falling edge condition will be detected on Tamper
input INn. |
1 |
A rising edge condition will be detected on Tamper
input INn. |
Tamper Channel n
Action [n=0..3]
These bits determine
the action taken by Tamper Channel n.
Value | Name | Description |
---|
0x0 |
OFF |
Off (Disabled) |
0x1 |
WAKE |
Wake and set Tamper flag |
0x2 |
CAPTURE |
Capture timestamp and set Tamper
flag |
0x3 |
ACTL |
Compare
RTC signal routed between INn and OUT pins . When a mismatch occurs, capture timestamp and set Tamper
flag |