The SPI generates the following DMA requests:
- Data received (RX): The request is set
when data is available in the receive FIFO. The request is cleared when DATA is
read.
- Data transmit (TX): The request is set
when the transmit buffer (TX DATA) is empty. The request is cleared when DATA is
written.