The op amp has an internal reference voltage (REFBUF) which can be selected on each op amp (OPAMPCTRLx).
The RESCTRL.REFBUFLEVEL bit field enables to select the voltage level of this internal reference.