Receive Pulse Length Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RXPL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Receive Pulse Length
When the encoding format is set to IrDA
(CTRLB.ENC=1), these bits control the minimum pulse length that is required for a
pulse to be accepted by the IrDA receiver with regards to the serial engine clock
period