Interrupt Flag Status and Clear
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERROR | SSL | RXC | TXC | DRE | |||||
Access | R/W | R/W | R | R/W | R | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Error
This flag is cleared by writing '1' to it.
This bit is set when any error is detected. Errors that will set this flag have corresponding Status flags in the STATUS register. The BUFOVF error will set this Interrupt flag.
Writing '0
' to this bit has no effect.
Writing '1
' to this bit will clear the flag.
SPI Select Low
This flag is cleared by writing '1
' to it.
This bit is set when a high to low transition is detected on the SS pin in Client mode and SPI Select Low Detect (CTRLB.SSDE) is enabled.
Writing '0
' to this bit has no effect.
Writing '1
' to this bit will clear the flag.
Receive Complete
This flag is cleared by reading the Data (DATA) register or by disabling the receiver.
This flag is set when there are unread data in the receive buffer. If address matching is enabled, the first data received in a transaction will be an address.
Writing '0
' to this bit has no effect.
Writing '1
' to this bit has no effect.
Transmit Complete
This flag is cleared by writing '1
' to it or by writing
new data to DATA.
In Host mode, this flag is set when the data have been shifted out and there are no new data in DATA.
In Client mode, this flag is set when the SS pin is pulled high. If address matching is enabled, this flag is only set if the transaction was initiated with an address match.
Writing '0
' to this bit has no effect.
Writing '1
' to this bit will clear the flag.
Data Register Empty
This flag is cleared by writing new data to DATA.
This flag is set when DATA is empty and ready for new data to transmit.
Writing '0
' to this bit has no effect.
Writing '1
' to this bit has no effect.