The tables below summarizes the mapping of the SAM
L11 IDAU memory regions.
All the following registers are Read-only registers.
Table 1. SAM
L11 IDAU Memory Register
Address
Registers (Read-only) |
Address |
SECCTRL |
0x41000001 |
SCFGB |
0x41000004 |
SCFGA |
0x41000008 |
SCFGR |
0x4100000C |
Table 2. SAM
L11 IDAU SECCTRL Register
(8-bit)
Bit Position |
Name |
7:0 |
Reserved |
RXN (Bit 2) |
Reserved |
Table 3. SAM
L11 IDAU SCFGB Register
(32-bit)
Bit Position |
Name |
7:0 |
BS |
15:8 |
Reserved |
BNSC (bit 8-13) |
23:16 |
BOOTPROT |
31:24 |
Reserved |
Table 4. SAM
L11 IDAU SCFGA Register
(32-bit)
Bit Position |
Name |
7:0 |
AS |
15:8 |
Reserved |
ANSC (bit 8-13) |
23:16 |
Reserved |
DS (bit 16-19) |
31:24 |
Reserved |
Table 5. SAM
L11IDAU SCFGR Register
(8-bit)
Bit Position |
Name |
7:0 |
Reserved |
RS (bit 0-6) |