Data Input Value
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
IN[31:24] | |||||||||
Access | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
IN[23:16] | |||||||||
Access | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
IN[15:8] | |||||||||
Access | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IN[7:0] | |||||||||
Access | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
PORT Data Input Value
These bits are cleared when the corresponding I/O pin input sampler detects a logical low level on the input pin.
These bits are set when the corresponding I/O pin input sampler detects a logical high level on the input pin.