WINLT

Window Monitor Lower Threshold

  0x0E 16 PAC Write-Protection, Write-Synchronized 0x0000  

Window Monitor Lower Threshold

Bit  15 14 13 12 11 10 9 8  
  WINLT[15:8]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  WINLT[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 15:0 – WINLT[15:0]: Window Lower Threshold

Window Lower Threshold

If the window monitor is enabled, these bits define the lower threshold value.