The Nested Vectored Interrupt Controller (NVIC) in the SAM L10/L11 supports up to 45 interrupt lines with four different priority levels + 1 Non Maskable Interrupt (NMI) line.
For more details, refer to the Cortex-M23 Technical Reference Manual (www.arm.com).