Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DATA[2:0] | |||||||||
Access | W | W | W | ||||||
Reset | 0 | 0 | 0 |
Permutation Write Data
Data is the input value for the scrambler permutation function:
PERMR.DATA = Permutate(PERMW.DATA, DSCC.DSCKEY)
These bits will always return zero when read.