Interrupt Flag Status and Clear
|
0x03 |
8 |
– |
0x01 |
|
Clock Ready
This flag is cleared by writing a '1' to
the flag.
This flag is set when the synchronous CPU, APBx, and AHBx clocks are
stable and will generate an interrupt if INTENCLR/SET.CKRDY is '1'.
Writing a '0' to this bit has no
effect.
Writing a '1' to this bit clears the Clock
Ready interrupt flag.