BCC1

Boot Communication Channel 1

  0x0024 32 - N/A  

Boot Communication Channel 1

Bit  31 30 29 28 27 26 25 24  
  DATA[31:24]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  23 22 21 20 19 18 17 16  
  DATA[23:16]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  15 14 13 12 11 10 9 8  
  DATA[15:8]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  DATA[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 31:0 – DATA[31:0]: Data

Data

Data register.