Device | Flash + Data Flash Memory (KB) | SRAM (KB) | Pins | SERCOM(1) | ADC Channels | Analog Comparators Inputs | CCL Inputs | GCLK I/Os | PTC Self-capacitance/Mutual-capacitance Channels | I/O Pins | Tamper Pins | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SAML10D14 | 16+2 | 4 | 24 | 2 | 5 | 2 | 4 | 4 | 16/64 | 17 | 3 | VQFN, SSOP |
SAML10D15 | 32+2 | 8 | ||||||||||
SAML10D16 | 64+2 | 16 | ||||||||||
SAML10E14 | 16+2 | 4 | 32 | 3 | 10 | 4 | 6 | 5 | 20/100 | 25 | 4 | VQFN, TQFP, WLCSP |
SAML10E15 | 32+2 | 8 | ||||||||||
SAML10E16 | 64+2 | 16 | ||||||||||
SAML11D14 | 16+2 | 8 | 24 | 2 | 5 | 2 | 4 | 4 | 16/64 | 17 | 3 | VQFN, SSOP |
SAML11D15 | 32+2 | 8 | ||||||||||
SAML11D16 | 64+2 | 16 | ||||||||||
SAML11E14 | 16+2 | 8 | 32 | 3 | 10 | 4 | 6 | 5 | 20/100 | 25 | 4 | VQFN, TQFP, WLCSP |
SAML11E15 | 32+2 | 8 | ||||||||||
SAML11E16 | 64+2 | 16 |
Feature | SAM L10 Family | SAM L11 Family |
---|---|---|
MPU | 1 | 2 |
TrustZone for ARMv8-M | No | Yes |
Secure Boot | No | Yes |
TrustRAM (Bytes) | 256 | 256 |
DMA Channels | 8 | 8 |
Address and Data Scrambling | TrustRAM | TrustRAM, Data Flash |
Event System Channels | 8 | 8 |
External Interrupt Lines/NMI | 8/1 | 8/1 |
Brown-out Detection | VDDIO and VDDCORE | VDDIO and VDDCORE |
Secure Pin Multiplexing (on SERCOM) | No | Yes |
TC/Compare | 3 | 3 |
RTC | 1 | 1 |
Watchdog | 1 | 1 |
DAC Channels | 1 | 1 |
OPAMP | 3 | 3 |
CCL Look-up Tables | 2 | 2 |
Frequency Meter | 1 | 1 |
Crypto Accelerators | No | Yes |
TRNG | Yes | Yes |
CRC | Yes | Yes |
Debug Access Levels (DAL) | 2 | 3 |