Control A
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SILACC | DRP | TAMPERS | ENABLE | SWRST | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Silent Access
Enables differential storage of data.
This bit is not Write-Synchronized.
Value | Description |
---|---|
0 | Silent access is disabled. |
1 | Silent access is enabled. |
Data Remanence Prevention
Enables periodic DRP in TrustRAM.
This bit is not Write-Synchronized.
Value | Description |
---|---|
0 | Data remanence prevention is disabled. |
1 | Data remanence prevention is enabled. |
Tamper Erase
Auto-erases TrustRAM and DSCC.DSCKEY on tamper event.
This bit is not Write-Synchronized.
Value | Description |
---|---|
0 | Tamper erase is disabled. |
1 | Tamper erase is enabled. |
Enable
This bit is not Enable-Protected.
Value | Description |
---|---|
0 | The TRAM is disabled. |
1 | The TRAM is enabled. |
Software Reset
Writing a zero to this bit has no effect.
Writing a one to this bit resets all registers in the TRAM to their initial state, and the TRAM will be disabled. This bit can also be set via hardware when a tamper occurs while CTRLA.TAMPERS is set.
Writing a one to CTRLA.SWRST will always take precedence, meaning that all other writes in the same writeoperation will be discarded.
Due to synchronization there is a delay from writing CTRLA.SWRST until the reset is complete. CTRLA.SWRST and SYNCBUSY.SWRST will both be cleared when the reset is complete.
This bit is not Enable-Protected.
Value | Description |
---|---|
0 | There is no reset operation ongoing. |
1 | The reset operation is ongoing. |