This register allows the
non-secure writes to the non-secure APB alias and also non-secure AHB writes to the Page
Buffer.
Important: This
register is only available for SAM
L11
and has no effect for SAM
L10.
|
0x40 |
32 |
PAC Write-Protection,
Write-Secure |
0x00000001 |
|
Non-secure Write
Enable
Non-secure APB alias
write enable, non-secure AHB writes to non-secure regions enable
Value | Description |
---|
0 |
The
non-secure APB alias is not writable, AHB secure or non-secure writes to
non-secure regions (Page Buffer) return a hardfault. |
1 |
No
restriction. |