Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
---|---|---|---|---|---|---|---|
tSCK | SCK period when tSOV=0 on the client side | Host | Reception | 2*(tMIS+tCLIENT_OUT) (3) | - | - | ns |
Host | Transmission | 2*(tMOV+tCLIENT_IN) (4) | - | - | |||
tSCKW | SCK high/low width | Host | - | 0,5*tSCK | - | ||
tSCKR | SCK rise time(2) | Host | - | 0,25*tSCK | - | ||
tSCKF | SCK fall time(2) | Host | - | 0,25*tSCK | - | ||
tMIS | MISO setup to SCK | Host, VDD>2.70V | 86 | - | - | ||
Host, VDD>1.8V | 95 | - | - | ||||
tMIH | MISO hold after SCK | Host, VDD>2.70V | 0 | - | - | ||
Host, VDD>1.8V | 0 | - | - | ||||
tMOV | MOSI output valid after SCK | Host, VDD>2.70V | - | - | 33.3 | ns | |
Host, VDD>1.8V | - | - | 49.6 | ||||
tMOH | MOSI hold after SCK | Host, VDD>2.70V | 9.7 | - | - | ||
tMOH | MOSI hold after SCK | Host, VDD>1.8V | 9.7 | - | - | ||
tSSCK | Client SCK Period when tMIS=0 on the host side | Client | Reception | 2*(tSIS+tHOST_OUT) (5) | - | - | |
Client | Transmission | 2*(tSOV+tHOST_IN) (6) | - | - | |||
tSSCKW | SCK high/low width | Client | - | 0,5*tSCK | - | ||
tSSCKR | SCK rise time(2) | Client | - | 0,25*tSCK | - | ||
tSSCKF | SCK fall time(2) | Client | - | 0,25*tSCK | - | ||
tSIS | MOSI setup to SCK | Client, VDD>2.70V | 24.2 | - | - | ||
Client, VDD>1.8V | 24.9 | - | - | ||||
tSIH | MOSI hold after SCK | Client, VDD>2.70V | 12.9 | - | - | ||
Client, VDD>1.8V | 13.5 | - | - | ||||
tSSS | SS setup to SCK | Client | PRELOADEN=1 | tSOSS+tEXT_MIS+2*tAPBC (8) (9) | - | - | ns |
PRELOADEN=0 | tSOSS+tEXT_MIS (8) | - | - | ||||
tSSH | SS hold after SCK | Client | 0.5*tSSCK | - | - | ||
tSOV | MISO output valid after SCK | Client, VDD>2.70V | - | - | 66.9 | ||
Client, VDD>1.8V | - | - | 76.6 | ||||
tSOH | MISO hold after SCK | Client, VDD>2.70V | 22.7 | - | - | ||
Client, VDD>1.8V | 20.3 | - | - | ||||
tSOSS | MISO setup after SS low | Client, VDD>2.70V | - | - | 1* tSCK | ||
Client, VDD>1.8V | - | - | 1* tSCK | ||||
tSOSH | MISO hold after SS high | Client, VDD>2.70V | 15 | - | - | ||
Client, VDD>1.8V | 15 | - | - |
fSCKmax = 1/2*(tMIS + tCLIENT_OUT)
fSCKmax = 1/2*(tSOV + tHOST_IN)