Event User m
USERm | User Multiplexer | Description | Path Type |
---|---|---|---|
m=0 | TUNE | DFLLULP Tune (OSCCTRL) | A |
m=1 | TAMPEVT | RTC Tamper | A |
m=2 | AUTOW | NVMCTRL Auto-Write | A,S,R |
m=3..6 | EVU0-3 | PORT Event | A |
m=7..10 | CH0-3 | DMA Channel Event | S,R |
m=11 | EVU | TC0 EVU | A,S,R |
m=12 | EVU | TC1 EVU | A,S,R |
m=13 | EVU | TC2 EVU | A,S,R |
m=14 | START | ADC Start Conversion | A,S,R |
m=15 | FLUSH | Flush ADC | A,S,R |
m=16..17 | COMP0-1 | AC Start Comparator | A |
m=18 | START | DAC Start Conversion | A |
m=19 | STCONV | PTC Start Conversion | A,S,R |
m=20 | DSEQR | PTC Sequencing | A,S,R |
m=21..22 | LUT0-1 | CCL LUT Input | A |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHANNEL[3:0] | |||||||||
Access | R/W/RW*/RW | R/W/RW*/RW | R/W/RW*/RW | R/W/RW*/RW | |||||
Reset | 0 | 0 | 0 | 0 |
Channel Event Selection
These bits select channel n to connect to the event user m.
Value | Description |
---|---|
0x00 | No channel selected |
0x01 | Channel 0 selected |
0x02 | Channel 1 selected |
0x03 | Channel 2 selected |
0x04 | Channel 3 selected |
0x05 | Channel 4 selected |
0x06 | Channel 5 selected |
0x07 | Channel 6 selected |
0x08 | Channel 7 selected |