Features
- Ratio can be measured with 24-bit
accuracy
- Accurately measures the frequency of an
input clock with respect to a reference clock
- Reference clock can be selected from
the available GCLK_FREQM_REF sources
- Measured clock can be selected from the
available GCLK_FREQM_MSR sources