The following table describes the characteristics for the oscillator when a digital clock is applied on XIN32 pin.
Symbol | Parameter | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|
fCPXIN32 | XIN32 clock frequency | 32.768 | 1000 | kHz | |
DCXIN | XIN32 clock duty cycle | 40 | 50 | 60 | % |
The following section describes the characteristics for the oscillator when a crystal is connected between XIN32 and XOUT32 pins.
The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The exact value of CL can be found in the crystal data sheet. The capacitance of the external capacitors (CLEXT) can then be computed as follows:
CLEXT = 2(CL - CPARA - CPCB - CSHUNT)
Where:
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
FOUT | Crystal oscillator frequency | - | - | 32.768 | - | kHz |
CL(1) | Crystal load capacitance | - | 7 | - | 9 | pF |
CSHUNT(1) | Crystal shunt capacitance | - | 0.6 | - | 2 | pF |
CM(1) | Motional capacitance | - | 0.6 | - | 3 | fF |
ESR(2) | Crystal Equivalent Series Resistance - SF=3 |
f=32.768kHz, |
- | - | 70 | kΩ |
CXIN32k(2) | Parasitic load capacitor | - | - | 3.2 | - | pF |
CXOUT32k(2) | - | - | 3.4 | - | ||
tSTARTUP(2) | Startup time |
f=32.768kHz, |
- | 10 | 43 | KCycles |
Pon(1) | Drive Level | - | - | - | 0.1 | µW |
Symbol | Parameter | Conditions | Ta | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|---|
IDD | Current consumption | VCC=3.3V | Max 85°C Typ 25°C |
- | 309 | 606 | nA |