Signal Description
Signal
Description
Type
XIN32
Analog Input
32.768 kHz Crystal Oscillator or external clock input
XOUT32
Analog Output
32.768 kHz Crystal Oscillator output
The I/O lines are automatically selected when XOSC32K is enabled.
Note:
The signal of the external crystal oscillator may affect the jitter of neighboring pads.
Parent topic:
OSC32KCTRL – 32k Oscillators Controller