Security Attribution Check
This register allows the
user to select one or more external pins to check their security attribution as
non-secured.
Important: This
register is only available for SAM
L11
and has no effect for SAM
L10.
|
0x3C |
32 |
PAC
Write-Protection |
0x00000000 |
|
Non-Maskable Interrupt Security Attribution Check
This bit selects the Non-Maskable Interrupt pin for security attribution check.
If the NMI bit in NONSECNMI is set to the opposite value, then the NSCHK interrupt flag will be set.
Value | Description |
---|
0 |
0-to-1 transition will be detected on corresponding NONSEC bit. |
1 |
1-to-0 transition will be detected on corresponding NONSEC bit. |
External Interrupts Security Attribution
Check
These bits select the individual pins for security
attribution check. If any pin selected in NSCHK has the corresponding bit in NONSEC
set to the opposite value, then the NSCHK interrupt flag will be set.
Value | Description |
---|
0 |
0-to-1 transition will be detected on corresponding NONSEC
bit. |
1 |
1-to-0 transition will be detected on corresponding NONSEC
bit. |