The OSCCTRL has the following interrupt sources:
- XOSCRDY - Multipurpose Crystal
Oscillator Ready: A 0-to-1 transition on the STATUS.XOSCRDY bit is detected
- CLKFAIL - Clock Failure. A 0-to-1 transition on the STATUS.CLKFAIL bit is detected
- OSC16MRDY -
16 MHz Internal Oscillator Ready: A 0-to-1 transition on the STATUS.OSC16MRDY bit is
detected
- DFLLULP-related:
- DFLLULPRDY - DFLLULP Ready: A 0-to1 transition of the STATUS.DFLLULPRDY bit is
detected.
- DFLLULPLOCK - DFLLULP Lock: A 0-to-1 transition of the STATUS.DFLLULPLOCK bit is
detected.
- DFLLULPNOLOCK - DFLLULP No Lock: A 0-to-1 transition of the STATUS.DFLLULPNOLOCK
bit is detected.
- DPLL-related:
- DPLLLCKR - DPLL Lock Rise: A
0-to-1 transition of the STATUS.DPLLLCKR bit is detected
- DPLLLCKF - DPLL Lock Fall: A
0-to-1 transition of the STATUS.DPLLLCKF bit is detected
- DPLLLTTO - DPLL Lock Timer
Time-out: A 0-to-1 transition of the STATUS.DPLLLTTO bit is detected
- DPLLLTO - DPLL Loop Divider Ratio
Update Complete. A 0-to-1 transition of the STATUS.DPLLLTO bit is detected
All these interrupts are synchronous
wake-up source.
Each interrupt source has an interrupt flag
associated with it. The interrupt flag in the Interrupt Flag Status and Clear register
(INTFLAG) is set when the interrupt condition occurs.
Each interrupt can be individually enabled by writing a '1' to
the corresponding bit in the Interrupt Enable Set register (INTENSET), and disabled by
writing a '1' to the corresponding bit in the Interrupt Enable Clear register (INTENCLR).
An interrupt request is generated when the interrupt
flag is set and the corresponding interrupt is enabled. The interrupt request remains
active until the interrupt flag is cleared, the interrupt is disabled, or the OSCCTRL is
reset. See the INTFLAG register for details on how to clear interrupt flags.
The OSCCTRL has one common interrupt
request line for all the interrupt sources. The user must read the INTFLAG register to
determine which interrupt condition is present. Refer to the INTFLAG register for
details.
Note: The interrupts must be globally enabled
for interrupt requests to be generated.