Event Control
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WINMONEO | RESRDYEO | STARTINV | FLUSHINV | STARTEI | FLUSHEI | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Window Monitor Event Out
This bit indicates whether the Window Monitor event output is enabled or not and an output event will be generated when the window monitor detects something.
Value | Description |
---|---|
0 | Window Monitor event output is disabled and an event will not be generated. |
1 | Window Monitor event output is enabled and an event will be generated. |
Result Ready Event Out
This bit indicates whether the Result Ready event output is enabled or not and an output event will be generated when the conversion result is available.
Value | Description |
---|---|
0 | Result Ready event output is disabled and an event will not be generated. |
1 | Result Ready event output is enabled and an event will be generated. |
Start Conversion Event Invert Enable
Value | Description |
---|---|
0 | Start event input source is not inverted. |
1 | Start event input source is inverted. |
Flush Event Invert Enable
Value | Description |
---|---|
0 | Flush event input source is not inverted. |
1 | Flush event input source is inverted. |
Start Conversion Event Input Enable
Value | Description |
---|---|
0 | A new conversion will not be triggered on any incoming event. |
1 | A new conversion will be triggered on any incoming event. |
Flush Event Input Enable
Value | Description |
---|---|
0 | A flush and new conversion will not be triggered on any incoming event. |
1 | A flush and new conversion will be triggered on any incoming event. |