Sleep Mode Operation

The ONDEMAND and RUNSTDBY bits in the Control A register (CTRLA) control the behavior of the ADC during standby sleep mode, in cases where the ADC is enabled (CTRLA.ENABLE = 1). For further details on available options, refer to Table 1.

Note: When CTRLA.ONDEMAND=1, the analog block is powered-off when the conversion is complete. When a start request is detected, the system returns from sleep and starts a new conversion after the start-up time delay.
Table 1. ADC Sleep Behavior
CTRLA.RUNSTDBY CTRLA.ONDEMAND CTRLA.ENABLE Description
x x 0 Disabled
0 0 1 Run in all sleep modes except STANDBY.
0 1 1 Run in all sleep modes on request, except STANDBY.
1 0 1 Run in all sleep modes.
1 1 1 Run in all sleep modes on request.