3.3V Brown-Out Detector (BOD33) Control
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
LEVEL[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | x | x | x | x | x | x |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PSEL[3:0] | VREFSEL | ACTCFG | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RUNSTDBY | STDBYCFG | ACTION[1:0] | HYST | ENABLE | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | x | x | x | x |
BOD33 Threshold Level on VDD
These bits set the triggering voltage threshold for the BOD33 when the BOD33 monitors the VDD.
These bits are loaded from NVM User Row at start-up.
This bit field is not synchronized.
Prescaler Select
Selects the prescaler divide-by output for the BOD33 sampling mode. The input clock comes from the OSCULP32K 1 KHz output.
This bit field is not synchronized.
Value | Name | Description |
---|---|---|
0x0 | DIV2 | Divide clock by 2 |
0x1 | DIV4 | Divide clock by 4 |
0x2 | DIV8 | Divide clock by 8 |
0x3 | DIV16 | Divide clock by 16 |
0x4 | DIV32 | Divide clock by 32 |
0x5 | DIV64 | Divide clock by 64 |
0x6 | DIV128 | Divide clock by 128 |
0x7 | DIV256 | Divide clock by 256 |
0x8 | DIV512 | Divide clock by 512 |
0x9 | DIV1024 | Divide clock by 1024 |
0xA | DIV2048 | Divide clock by 2048 |
0xB | DIV4096 | Divide clock by 4096 |
0xC | DIV8192 | Divide clock by 8192 |
0xD | DIV16384 | Divide clock by 16384 |
0xE | DIV32768 | Divide clock by 32768 |
0xF | DIV65536 | Divide clock by 65536 |
BOD33 Voltage Reference Selection
This bit is not synchronized.
Value | Description |
---|---|
0 | Selects VREF for the BOD33. |
1 | Selects ULPVREF for the BOD33. |
BOD33 Configuration in Active Sleep Mode
This bit is not synchronized.
Value | Description |
---|---|
0 | In active mode, the BOD33 operates in continuous mode. |
1 | In active mode, the BOD33 operates in sampling mode. |
Run in Standby
This bit is not synchronized.
Value | Description |
---|---|
0 | In standby sleep mode, the BOD33 is disabled. |
1 | In standby sleep mode, the BOD33 is enabled. |
BOD33 Configuration in Standby Sleep Mode
If the RUNSTDBY bit is set to '1', the STDBYCFG bit sets the BOD33 configuration in standby sleep mode.
This bit is not synchronized.
Value | Description |
---|---|
0 | In standby sleep mode, the BOD33 is enabled and configured in continuous mode. |
1 | In standby sleep mode, the BOD33 is enabled and configured in sampling mode. |
BOD33 Action
These bits are used to select the BOD33 action when the supply voltage crosses below the BOD33 threshold.
These bits are loaded from NVM User Row at start-up.
This bit field is not synchronized.
Value | Name | Description |
---|---|---|
0x0 | NONE | No action |
0x1 | RESET | The BOD33 generates a reset |
0x2 | INT | The BOD33 generates an interrupt |
0x3 | - |
Reserved |
Hysteresis
This bit indicates whether hysteresis is enabled for the BOD33 threshold voltage.
This bit is loaded from NVM User Row at start-up.
This bit is not synchronized.
Value | Description |
---|---|
0 | No hysteresis. |
1 | Hysteresis enabled. |
Enable
This bit is loaded from NVM User Row at start-up.
This bit is not enable-protected.
Value | Description |
---|---|
0 | BOD33 is disabled. |
1 | BOD33 is enabled. |